
EasyLogic DM6200H VAF PF DPM RS48 CL1.0
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
EasyLogic DM6200H VAF PF DPM RS48 CL1.0
Description
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. The device is able to analyse the load and indicate current burden with a tricolor bar. Providing Class 1 active energy accuracy per IEC 62053-21 standard, the meter will measure voltage, current and power factor. Communication protocol is Modbus with RS485 port support. The meter has a 4 digits, eight segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 80 mm in depth, for a product weight of 400 g.
Product Details
Weight (in Kg) | 0.36 |
---|---|
Net weight | 300 g |
Product or Component Type | VAF PF meter |
[Us] rated supply voltage | 48...277 V AC 45...65 Hz 48...277 V DC |
[In] Rated Current | 1 A 5 A |
Material | polycarbonate |
Service Life | 7 year(s) |
Electrical Insulation Class | class II |
Type Of Installation | indoor installation |
Network frequency | 60 Hz 50 Hz |
Display colour | red |
Display Digits | 12 digit(s) - 14.2 mm in height |
Frequency Measurement Range | 45-65 Hz |
Installation Category | III |
Messages Display Capacity | 3 fields of 4 characters |
Refresh Time | 1 s |
Sampling Rate | 32 samples/cycle |
Tamperproof Of Settings | protected by access code |
Targeted Country | all |
[IP] Degree of Protection | IP51 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
Connections Terminals | current circuit: screw clamp terminals (bottom) 2.08-3.31 mm² cable(s) voltage circuit: screw clamp terminals (top) 0.82-3.31 mm² cable(s) control circuit: screw clamp terminals (top) 0.82-3.31 mm² cable(s) communication: screw clamp terminals (bottom) 0.33-3.31 mm² cable(s) |
Communication Port Protocol | Modbus at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2-wire, insulation 2500 V |
Poles description | 3P + N 3P 1P + N 2P + N 2P |
Ambient air temperature for operation | -10-60 °C |
Standards | IEC 61010-1:ed. 3 UL 61010-1:ed. 3 |
Product Certifications | CE conforming to IEC 61010-1 cULus conforming to UL 61010-1 cULus conforming to CSA C22.2 No 61010-1 C-Tick |
Accuracy Class | class 1 |
Depth | 13 mm outside: 49 mm panel: |
Flame Retardance | V-0 conforming to UL 94 |
Height | 96 mm |
width | 96 mm |
Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 magnetic field at power frequency conforming to IEC 61000-4-8 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 emission tests conforming to FCC part 15 class A emission tests conforming to FCC part 15 subpart C emission tests conforming to FCC part 15 subpart E |
Number of inputs | 2 |
Type Of Measurement | current voltage frequency RPM |
Measurement Category | category III 480-480 V |
Metering Type | unbalance current rotation speed average current Iavg average voltage Vavg unbalance voltage phase currents frequency calculated neutral current voltage U21, U32, U13, V1, V2, V3 |
Tightening Torque | current circuit: 0.9-1 N.m Philips No 2 screwdriver voltage circuit: 0.9-1 N.m Philips No 2 screwdriver control circuit: 0.9-1 N.m Philips No 2 screwdriver communication: 0.5-0.6 N.m Philips no 1 screwdriver |
Wire stripping length | current circuit: 3.68 mm voltage circuit: 7 mm control circuit: 7 mm communication: 7 mm |
Analogue Input Type | current 0.005...10 A (impedance 0.3 MOhm)6 x |
Device Application | remote monitoring |
Display type | 8 segments LED |
Measurement current | 5-6000 mA |
Measurement voltage | 46-277 V AC 50...60 Hz between phase and neutral 80-480 V AC 50...60 Hz between phases 277-999000 V AC 50...60 Hz with external VT |
Local Signalling | green LED: activity red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh) |
Communication Port Support | screw terminal block: RS485 |
Measurement Accuracy | frequency +/- 0.05 % power factor +/- 0.01 current +/- 1 % voltage +/- 1 % |
Communication Of Data | instantaneous and demand values revolution speed all counters reading of measurements |
Counter Functions | ON hour counting power interruption |
Range | EasyLogic |
Ambient air temperature for storage | -20-70 °C |
Device short name | DM6200H |
Mounting support | framework |
Pollution degree | 2 |
Relative humidity | 5-95 % at 50-50 °C |
Overvoltage Category | III |
Operating altitude | <= 2000 m |
Maximum power consumption in VA | 4 VA at 240 V between phase and neutral |
Maximum Power Consumption In W | 2 W at 240 V |
Brand | Schneider Electric |
Height | 10.6 |
Length | 10.2 |
Width | 8.7 |