
EasyLogic - Digital Panel Meter DM1000 - Ampermeter - single phase
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyLogic - Digital Panel Meter DM1000 - Ampermeter - single phase
Incl. Tax
Incl. Tax
Description
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. This is a single phase ampermeter digital panel meter. It offers a direct reading with auto scaling of values. The meter has a 4 digits, seven segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.
Product Details
Weight (in Kg) | 0.265 |
---|---|
Device Mounting | flush |
Net weight | 175 g |
Product or Component Type | ammeter |
Colour | black |
[Us] rated supply voltage | 100...230 V AC +/- 20 % 100...230 V DC +/- 20 % |
Control Type | selector switch built-in |
Supply Frequency | 50/60 Hz +/- 5 Hz |
Type Of Installation | indoor |
Network frequency | 50 Hz 60 Hz |
Display Digits | 4 |
Full Scale Display | 999.9 |
[IP] Degree of Protection | front panel: IP50 body: IP30 |
Poles description | 1P + N |
Ambient air temperature for operation | -10-60 °C |
Standards | IEC 61326 |
Product Certifications | CE conforming to IEC 61010-1 |
Depth | 38 mm |
Height | 96 mm |
width | 96 mm |
Electromagnetic Compatibility | conducted and radiated emissions class A conforming to CISPR 11 electrostatic discharge conforming to IEC 61000-4-2 electrical fast transient/burst immunity test conforming to IEC 61000-4-4 surge immunity test conforming to IEC 61000-4-5 conducted RF disturbances conforming to IEC 61000-4-6 magnetic field at power frequency conforming to IEC 61000-4-8 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 harmonics conforming to IEC 61000-3-2 limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 |
Type Of Measurement | current |
Measurement Category | category III |
Analogue Input Type | current 0...5 Asingle phase |
Cut-Out Dimensions | 92 x 92 mm |
Device Application | GenSet load control test laboratories |
Display type | LED |
Measurement current | 1/5 A, 50-6000 mA AC, 50/60 Hz +/- 5 Hz |
Range | EasyLogic |
Ambient air temperature for storage | -25-70 °C |
Device short name | DM1110 |
Mounting support | panel |
Pollution degree | 2 |
Relative humidity | 5-95 % |
Maximum power consumption in VA | 3 VA at 230 V AC |
Brand | Schneider Electric |