calcPageSize())"
/>
EasyCan Capacitor - 20/24 kvar - 525 V - 50/60Hz
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
EasyCan Capacitor - 20/24 kvar - 525 V - 50/60Hz
Description
EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors. These capacitors are used for standard operating conditions, and when no significant non-linear loads are present. These capacitor are the right choice to maximize the savings in an electrical system which is stable. This capacitor provides a rated output power of 20 kVar at 525V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 2.3 kg.
Product Details
| Weight (in Kg) | 2.3 |
|---|---|
| Net weight | 2.3 kg |
| Product or Component Type | standard duty capacitor |
| Rated Voltage | 525-525 V AC 50/60 Hz |
| Ambient air temperature for operation | -25-55 °C |
| Series Name | EasyLogic PFC Capacitor |
| Service Life In Hours | 100000 h |
| Diameter | 90 mm |
| Type Of Installation | indoor installation |
| [imp] Maximum Permanent Current | 1.5 x In |
| Capacitance Tolerance | - 5 % to 10 % |
| Dielectric Losses | < 0.2 W/kvar |
| Dielectric Material | metallized polypropylene film with Zn/Al alloy, |
| Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
| Maximum Switching Operation Per Year | 5000 |
| Network frequency | 50/60 Hz |
| Network Harmonic Content | <= 10 % |
| Power Losses | < 0.5 W/kVAr |
| Temperature Class | D |
| Product Name | EasyLogic PFC Capacitor |
| Product Hover Image | no_selection |
| Standards | IEC 60831-2 IEC 60831-1 |
| Reactive Power Rating | 20 kvar 525 V 50 Hz 24 kvar 525 V 60 Hz |
| Impregnation material | non-PCB soft PUR resin biodegradable |
| Voltage test | 2.15 x Un AC between terminals for 10 s <= 660 V - 3 kV AC between terminal and container for 10 s >= 660 V - 6 kV AC between terminal and container for 10 s |
| Range | EasyLogic |
| Connections - Terminals | ClampTite terminal |
| Height | 308 mm |
| IP degree of protection | IP20 |
| Relative humidity | 95-95 % |
| Inrush current | 200 x In |
| Operating altitude | 2000 m |
| Brand | Schneider Electric |
| Height | 28.5 |
| Length | 57.4 |
| Width | 37.3 |