Cap/Operator Or Lens Colour |
red |
Contacts Type and Composition |
1 NO |
Mounting Diameter |
22 mm |
Range of Product |
Easy Harmony XB2
|
Depth |
74.5 mm
|
Height |
30 mm
|
width |
40 mm
|
Length |
10.7 |
Product or component type |
Complete illuminated push-button
|
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
7 |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
|
Complete illuminated push-button |
Brand |
Schneider Electric |
Product Hover Image |
/x/b/xb2bw34b1c.png |