
calcActive())">
Harmony XB2, red, flush, metal, complete pushbutton 22mm, spring return, 1NC, unmarked
XB2BA42C
Rp 86.130
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB2BA42C
Harmony XB2, red, flush, metal, complete pushbutton 22mm, spring return, 1NC, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB2, red, flush, metal, complete pushbutton 22mm, spring return, 1NC, unmarked
Rp 86.130
Description
This complete push-button provides an ergonomic interface for controlling your marchine. It is easily installed and into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its clear color. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.
Product Details
Device Mounting | Fixing hole - diameter: 22.5 mm |
---|---|
Operating Position | Any position |
Product or Component Type | complete push-button |
Contact Operation | Slow-break |
Contacts Usage | Standard contacts |
Fixing Center | >= 30 x 40 mm (1...6 mm thick panel) zamak - thickness: 1…6 mm |
Mechanical Durability | 3000000 cycles |
Contacts Material | Silver alloy (Ag/Ni) |
Operator Profile | Red flush, unmarked |
Shape Of Signaling Unit Head | Round |
Short-circuit Protection | 10 A gL fuse type gG conforming to IEC 60947-5-1 |
Type Of Operator | Spring return |
Cap/Operator Or Lens Colour | red |
Contacts Type and Composition | 1 NC |
Mounting Diameter | 22 mm |
Bezel Material | Chromium plated metal |
Fixing Collar Material | Zamak |
Head Type | Standard |
IK Degree Of Protection | IK06 |
Operating Travel | 2.88 mm (NO changing electrical state) 5.0 mm (total travel) |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Ambient air temperature for storage | -40…70 °C |
Connections - Terminals | Screw clamp terminal, <= 2 x 1.5 mm² with and without cable ends Screw clamp terminal, <= 1 x 2.5 mm² with and without cable ends Screw clamp terminal, >= 1 x 0.5 mm² with and without cable ends Faston terminals, connection size: 6.3 mm |
Device Presentation | Complete product |
Device short name | XB2 |
Electrical Durability | 1000000 cycles, AC-15, 3 A at 240 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.27 A at 250 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Fixing Mode | Fixing screw beneath head recommended torque: 0.8 N.m Fixing screw beneath head recommended torque: 1.0 N.m |
IP degree of protection | IP65 |
Overvoltage Category | Class I conforming to IEC 60536 |
Range of Product | Easy Harmony XB2 |
Standards | IEC 60947-5-1 IEC 60947-5-4 IEC 60947-1 GB/T 14048.1 GB/T 14048.5 |
Tightening Torque | 0.8…1.0 N.m |
Marking | Unmarked |
Depth | 54.5 mm |
Height | 30 mm |
width | 40 mm |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to IEC 60947-5-1 |
Product Compatibility | ZB2..C |
Length | 7 |
[Ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-4 0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-4 |
Ambient air temperature for operation | -15-65 °C |
Product or component type | complete push-button |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
complete push-button | |
Width | 7 |
complete push-button | |
complete push-button | |
complete push-button | |
Terminals description ISO n°1 | (11-12)NC |
Brand | Schneider Electric |
Height | 5.5 |
Product Hover Image | /x/b/xb2ba42c-removebg-preview.png |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Sold By
Izzati Hasanah