
Easy Harmony XB2, black, flush, complete pushbutton 22mm, spring return, 1NO, unmarked
Description
This complete push-button provides an ergonomic interface for controlling your marchine. It is easily installed and into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its clear color. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.
Product Details
Device Mounting | Fixing hole - diameter: 22.5 mm |
---|---|
Operating Position | Any position |
Contact Operation | Slow-break |
Contacts Usage | Standard contacts |
Fixing Center | >= 30 x 40 mm (1...6 mm thick panel) zamak - thickness: 1…6 mm |
Mechanical Durability | 3000000 cycles |
Operator Profile | Black flush, unmarked |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | Round |
Type Of Operator | Spring return |
Cap/Operator Or Lens Colour | black |
Contacts Type and Composition | 1 NO |
Mounting Diameter | 22 mm |
[Ie] Rated Operational Current AC | 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-4 0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-4 |
Bezel Material | Chromium plated metal |
Fixing Collar Material | Zamak |
Head Type | Standard |
Operating Travel | 2.88 mm (NO changing electrical state) 5.0 mm (total travel) |
Connections - Terminals | Screw clamp terminal, <= 2 x 1.5 mm² with and without cable ends Screw clamp terminal, <= 1 x 2.5 mm² with and without cable ends Screw clamp terminal, >= 1 x 0.5 mm² with and without cable ends Faston terminals, connection size: 6.3 mm |
Device Presentation | Complete product |
Device short name | XB2 |
Electrical Durability | 1000000 cycles, AC-15, 3 A at 240 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.27 A at 250 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Fixing Mode | Fixing screw beneath head recommended torque: 0.8 N.m Fixing screw beneath head recommended torque: 1.0 N.m |
IP degree of protection | IP65 |
Overvoltage Category | Class I conforming to IEC 60536 |
Range of Product | Easy Harmony XB2 |
Standards | IEC 60947-5-1 IEC 60947-5-4 IEC 60947-1 GB/T 14048.1 GB/T 14048.5 |
Terminals Description Iso N°1 | (13-14)NO |
Tightening Torque | 0.8…1.0 N.m |
Vibration Resistance | 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6 |
Marking | Unmarked |
Depth | 54.5 mm |
Height | 30 mm |
width | 40 mm |
Product Compatibility | ZB2..C |
Ambient air temperature for operation | -15-65 °C |
Product or component type | Complete push-button |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Complete push-button | |
Brand | Schneider Electric |
Product Hover Image | /x/b/xb2ba21c-removebg-preview.png |