
Domae ELCB / RCCB 2P, 40A, 300mA - DOMR02240
Incl. Tax
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Weight (in Kg) | 0.22 |
---|---|
Net weight | 180 kg |
Product or Component Type | residual current circuit breaker (RCCB) |
Control Type | toggle |
Colour | white |
Ambient air temperature for operation | -5-40 °C |
Length | 14 |
Mechanical Durability | 5000 cycles |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Poles Description | 2P |
Embedding Depth | 44 mm |
9 mm Pitches | 4 |
Comb Busbar And Distribution Block Compatibility | YES |
Network frequency | 50 Hz |
Earth-Leakage Protection Time Delay | instantaneous |
Neutral Position | left |
Rated Conditional Short-Circuit Current | fuse: 6000 A |
Surge Current | 250 A |
Standards | IEC 61008-1 |
Local Signalling | ON/OFF indication |
Device Application | protection |
Wire stripping length | 14 mm |
[ui] Rated Insulation Voltage | 440 V AC 50 Hz |
Electrical Durability | 2000 cycles |
Network type | AC |
Pollution degree | 2 |
Connections - Terminals | tunnel type terminals (top or bottom) 1-35 mm² rigid tunnel type terminals (top or bottom) 1-25 mm² flexible |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
[Uimp] rated impulse withstand voltage | 4 kV |
Suitability for isolation | yes |
Tropicalisation | 2 conforming to IEC 60068-1 |
Rated breaking and making capacity | 3000 A |
Depth | 76 mm |
Device short name | RCCB |
Tightening Torque | 3.5-3.5 N.m |
Range | Domae |
Ambient air temperature for storage | -40-60 °C |
Height | 81 mm |
Mounting support | DIN rail |
Overvoltage Category | III |
width | 36 mm |
Relative humidity | 95-95 % at 55-55 °C |
Earth-leakage protection class | type AC |
Earth-leakage sensitivity | 300 mA |
Brand | Schneider Electric |