Schneider Electric Domae MCB - Miniature circuit breaker, 1P, 40 A, C Curve, 6000 A

DOMF01140
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Domae product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected poles and 40A In rated current and C tripping curve. The Icn rated short circuit breaking capacity is up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. Mechanical durability goes up to 20000 cycles and electrical durability goes up to 10000 cycles. The Ue operational voltage is going from 230VAC. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 71.5mm. The weight is 0.095kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.

Product Details

Weight (in Kg) 0.118
Net weight 0.095 kg
Product or Component Type miniature circuit-breaker
Breaking Capacity Icn 6000 A
Control Type toggle
Colour white
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -5-60 °C
Mechanical Durability 20000 cycles
[ue] Rated Operational Voltage 230 V AC 50/60 Hz
Poles Description 1P
9 mm Pitches 2
Comb Busbar And Distribution Block Compatibility YES
Network frequency 50/60 Hz
Curve Code C
Earth-Leakage Protection without
Magnetic Tripping Limit 5...10 x In
Number Of Protected Poles 1
Standards IEC 60898-1
Device Application protection
Wire stripping length 14 mm for top or bottom connection
Electrical Durability 10000 cycles
Network type AC
Connections - Terminals tunnel type terminals (top or bottom) - 1...35 mm² - rigid tunnel type terminals (top or bottom) - 1...25 mm² - flexible
IP degree of protection IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529
Compatibility code DOMAE_MCB
Quality Labels CE
Tropicalisation 2 conforming to IEC 60068-1
Depth 71.5 mm
Device short name Domae MCB
Tightening Torque 3.5-3.5 N.m top or bottom
Range Domae
Ambient air temperature for storage -40-85 °C
Height 81 mm
Mounting support DIN rail
Overvoltage Category III
width 18 mm
Relative humidity 95-95 % at 55-55 °C
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Domae MCB - Miniature circuit breaker, 1P, 40 A, C Curve, 6000 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.