
calcActive())">
Domae MCB Box - empty enclosure - 4 modules
DOMH12104F
Rp 140.443
Rp 93.629
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DOMH12104F
Domae MCB Box - empty enclosure - 4 modules
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Domae MCB Box - empty enclosure - 4 modules
Rp 140.443
Rp 93.629
Description
This Domae product is a flush mounted enclosure. The IP degree of protection is IP40. It contains 4 modules of 18mm. The dimensions are (W) 136mm x (H) 222mm x (D) 92mm.
Product Details
Weight (in Kg) | 0.432 |
---|---|
Product or Component Type | enclosure |
Depth | 92 mm |
Height | 222 mm |
IP degree of protection | IP40 conforming to IEC 60529 |
Range of Product | Domae |
Standards | EN 60439-3 |
width | 136 mm |
Brand | Schneider Electric |
Height | 9.2 |
Length | 13.6 |
Width | 22.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account