![discrete output module M340 - 16 outputs - solid state - 24 V DC positive main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/b/m/bmxddo1602.jpg)
discrete output module M340 - 16 outputs - solid state - 24 V DC positive
Incl. Tax
Incl. Tax
All Sellers
![discrete output module M340 - 16 outputs - solid state - 24 V DC positive](https://eshop-id.se.com/media/catalog/product/b/m/bmxddo1602.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
discrete output module M340 - 16 outputs - solid state - 24 V DC positive
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.12 kg |
---|---|
Discrete Output Logic | positive |
MTBF Reliability | 410000 H |
Load Impedance Ohmic | > 48 Ohm |
Maximum Tungsten Load | 6 W |
IP degree of protection | IP20 |
Operating altitude | 0...2000 m,2000...5000 m with derating factor |
Maximum Voltage Drop | <1.2 V at state 1 |