![discrete output module M340 - 16 outputs - relay - 24 V DC main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/b/m/bmxdra1605.jpg)
discrete output module M340 - 16 outputs - relay - 24 V DC
Incl. Tax
Incl. Tax
All Sellers
![discrete output module M340 - 16 outputs - relay - 24 V DC](https://eshop-id.se.com/media/catalog/product/b/m/bmxdra1605.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
discrete output module M340 - 16 outputs - relay - 24 V DC
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.15 kg |
---|---|
MTBF Reliability | 2100000 H |
Electrical Durability | AC-15: 100000 cycles at 240 VA 200 V (load factor 0.7 ),AC-15: 100000 cycles at 120 VA 200 V (load factor 0.35 ),AC-12: 100000 cycles at 200 VA 100 V,AC-12: 100000 cycles at 80 VA 48 V,AC-12: 100000 cycles at 50 VA 24 V,AC-15: 100000 cycles at 120 VA 100 V,AC-15: 100000 cycles at 120 VA 24 V,AC-15: 100000 cycles at 120 VA 48 V,DC-12: 100000 cycles at 24 W 24 V,DC-13: 100000 cycles at 10 W 24 V,DC-13: 100000 cycles at 10 W 48 V,AC-15: 300000 cycles at 72 VA 200 V (load factor 0.7 ),AC-15: 300000 cycles at 36 VA 200 V (load factor 0.35 ),AC-12: 300000 cycles at 200 VA 200 V,AC-12: 300000 cycles at 80 VA 100 V,AC-12: 300000 cycles at 50 VA 48 V,AC-15: 300000 cycles at 36 VA 100 V,AC-15: 300000 cycles at 72 VA 100 V,AC-15: 300000 cycles at 36 VA 48 V,AC-15: 300000 cycles at 72 VA 48 V,AC-15: 300000 cycles at 36 VA 24 V,AC-15: 300000 cycles at 72 VA 24 V,DC-13: 300000 cycles at 3 W 24 V,DC-13: 300000 cycles at 3 W 48 V,DC-13: 7000 cycles at 24 W 24 V,DC-13: 7000 cycles at 24 W 48 V,DC-12: 50000 cycles at 24 W 48 V |
IP degree of protection | IP20 |
Operating altitude | 0...2000 m,2000...5000 m with derating factor |