![discrete input module M340 - 16 inputs - 24 V DC positive main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/b/m/bmxddi1602.jpg)
discrete input module M340 - 16 inputs - 24 V DC positive
Incl. Tax
Incl. Tax
All Sellers
![discrete input module M340 - 16 inputs - 24 V DC positive](https://eshop-id.se.com/media/catalog/product/b/m/bmxddi1602.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
discrete input module M340 - 16 inputs - 24 V DC positive
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.115 kg |
---|---|
Discrete Input Voltage | 24 V DC, discrete input logic: positive |
MTBF Reliability | 775000 H |
IP degree of protection | IP20 |
Operating altitude | 0...2000 m,2000...5000 m with derating factor |
Current State 0 Guaranteed | <= 1.5 mA |
Current State 1 Guaranteed | >= 2 mA |