Schneider Electric direct rotary handle, ComPacT NSXm, black handle, IP40
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric direct rotary handle, ComPacT NSXm, black handle, IP40
Incl. Tax
Incl. Tax
Description
This direct rotary handle is a control accessory for ComPacT NSXm and PowerPact B devices. The circuit breaker installed in a switchboard with this direct rotary handle is IP 40 according to IEC 60529 standard. It can be mounted directly on the device front cover and it maintains suitability for isolation. This accessory has a black handle on a black front. It can be packlocked in the OFF position by using one to three padlocks.
Product Details
Weight (in Kg) | 0.198 |
---|---|
Product or Component Type | rotary handle |
Length | 40 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | direct |
Range of Product | ComPacT NSXm new generation |
Range | ComPacT new generation |
Range Compatibility | PowerPact B ComPacT NSXm new generation |
Rotary Handle Padlocking | padlock in OFF position 1 to 3 padlocks padlock in ON position |
Locking options description | 1 to 3 padlocks Ø 4 to Ø 8 |
IP degree of protection | IP40 |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |