
calcActive())">
Direct rotary handle - black
LV429337
Rp 1.080.419
Rp 359.239
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429337
Direct rotary handle - black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Direct rotary handle - black
Rp 1.080.419
Rp 359.239
Description
Direct rotary handle - black
Product Details
Product or Component Type | rotary handle |
---|---|
Length | 11.4 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | direct |
Range of Product | ComPact NSX100...250 |
Range Compatibility | ComPact (ComPact NSX100),ComPact (ComPact NSX160),ComPact (ComPact NSX250),EasyPact (EasyPact CVS100),EasyPact (EasyPact CVS160),EasyPact (EasyPact CVS250),PowerPact (PowerPact Multistandard) |
Rotary Handle Padlocking | padlock in OFF position,1 to 3 padlocks |
IP degree of protection | IP40 |
Brand | Schneider Electric |
Height | 9.9 |
Width | 9.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account