
Data Outlet, ZENCELO, 1 Gang, Category 6e with Integrated Shutter, White
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Data Outlet, ZENCELO, 1 Gang, Category 6e with Integrated Shutter, White
Incl. Tax
Incl. Tax
Description
Product Details
Device Mounting | flush,surface |
---|---|
Product or Component Type | data socket |
Material | polycarbonate: plastic part |
Contacts Material | housing: PC,contact: phosphor bronze with gold plating,IDC contact: phosphor bronze with nickel plating |
Colour Tint | white |
Communication Network Category | data: 6e |
Number Of Gangs | 1 gang |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Minimum Return Loss | 23 dB |
Range | ZENcelo |
Depth | 36 mm |
Height | 87 mm |
Range of Product | ZENcelo |
Standards | ASTMD4566-98,TIA/EIA-568-B.2-1 |
width | 87 mm |
Device Application | communication |
Dielectric Strength | 1000 V for 60 s at 60 Hz |
Brand | Schneider Electric |