
Current transformer TI tropicalised DIN mount 400 5 cables d. 27 - bars 10x32 15x25
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Current transformer TI tropicalised DIN mount 400 5 cables d. 27 - bars 10x32 15x25
Incl. Tax
Incl. Tax
Description
This current transformer, tropicalised for busbar and cable, has a line rated current of 400 A and a secondary current rating of 5 A. This current transformer allow a maximum cable outer diameter of 27 mm. Compatible with a double output for bar: 32.5 mm x 10.5 mm or 25.5 mm x 15.5 mm. Burden and accuracy class as follows: class 0.5 maximum power: 10 VA, class 1 maximum power: 12 VA.
Product Details
Weight (in Kg) | 0.322 |
---|---|
Net weight | 0.328 kg |
Product or Component Type | current transformer |
[In] Rated Current | 400 A |
Electrical Insulation Class | class B |
Diameter | 27 mm |
Dynamic Withstand Current | 2.5 Ith |
Cable Outer Diameter | 27 mm |
Current Transformer Ratio | 400/5 |
Maximum Safety Factor | 5 |
Sealing | without |
[Ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
[IP] Degree of Protection | IP20 |
Ambient air temperature for operation | -25-60 °C |
Standards | VDE 0414 IEC 61869-2 |
Product Certifications | EAC CE |
Accuracy Class | class 0.5 at 10 VA class 1 at 12 VA |
Depth | 43 mm frame: 63 mm total: |
Height | 80 mm outside: |
Range of Product | PowerLogic CT |
width | 56 mm outside: |
Current Transformer Type | tropicalised for busbar and cable |
Opening of bars | 25.5 x 15.5 32.5 x 10.5 |
Range | PowerLogic |
Compatibility code | MA |
Mounting support | DIN rail busbar mounting plate |
Relative humidity | 0-95 % |
[ui] Rated Insulation Voltage | 3 kV |
[Uimp] rated impulse withstand voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 24 kA |
Brand | Schneider Electric |