Schneider Electric Current transformer TI tropicalised DIN mount 40 5 for cables d. 21
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Current transformer TI tropicalised DIN mount 40 5 for cables d. 21
Incl. Tax
Incl. Tax
Description
This current transformer, tropicalised for cable, has a line rated current of 40 A and a secondary current rating of 5 A. This current transformer allow a maximum cable outer diameter of 21 mm. Burden and accuracy class as follows: class 3 maximum power: 1 VA.
Product Details
Weight (in Kg) | 0.192 |
---|---|
Net weight | 0.19 kg |
Product or Component Type | current transformer |
[In] Rated Current | 40 A |
Electrical Insulation Class | class B |
Diameter | 21 mm |
Dynamic Withstand Current | 2.5 Ith |
Cable Outer Diameter | 21 mm |
Current Transformer Ratio | 40/5 |
Maximum Safety Factor | 5 |
Sealing | with |
[Ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
[IP] Degree of Protection | IP20 |
Ambient air temperature for operation | -25-60 °C |
Standards | VDE 0414 IEC 61869-2 |
Product Certifications | CE |
Accuracy Class | class 3 at 1 VA |
Depth | 30 mm frame: 37 mm total: |
Height | 65 mm outside: |
Range of Product | PowerLogic CT |
width | 44 mm outside: |
Current Transformer Type | tropicalised for cable |
Range | PowerLogic |
Compatibility code | CC |
Mounting support | mounting plate DIN rail |
Relative humidity | 0-95 % |
[ui] Rated Insulation Voltage | 3 kV |
[Uimp] rated impulse withstand voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 2.4 kA |
Brand | Schneider Electric |