
Current transformer TI tropicalised 5000 5 for bars 55x165
Description
This current transformer, tropicalised for busbar, has a line rated current of 5000 A and a secondary current rating of 5 A. This current transformer do have a 55 mm x 165 mm opening. Compatible with a single output for bar: 165 mm x 55 mm. Burden and accuracy class as follows: class 0.5 maximum power: 60 VA.
Product Details
Weight (in Kg) | 4.077 |
---|---|
Net weight | 3.1 kg |
Product or Component Type | current transformer |
[In] Rated Current | 5000 A |
Electrical Insulation Class | class B |
Dynamic Withstand Current | 2.5 Ith |
Current Transformer Ratio | 5000/5 |
Maximum Safety Factor | 10 |
Sealing | with |
[Ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
[IP] Degree of Protection | IP20 |
Ambient air temperature for operation | -25-50 °C |
Standards | IEC 61869-2 VDE 0414 |
Product Certifications | CE EAC |
Accuracy Class | class 0.5 at 60 VA |
Depth | 110 mm total: |
Height | 242 mm outside: 165 mm inner: |
Range of Product | PowerLogic CT |
width | 175 mm outside: 55 mm inner: |
Current Transformer Type | tropicalised for busbar |
Opening of bars | 165 x 55 |
Range | PowerLogic |
Compatibility code | VV |
Mounting support | busbar |
Relative humidity | 0-95 % |
[ui] Rated Insulation Voltage | 3 kV |
[Uimp] rated impulse withstand voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 60 kA |
Brand | Schneider Electric |