
Current transformer TI tropicalised 4000 5 double output for bars 52x127
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Current transformer TI tropicalised 4000 5 double output for bars 52x127
Incl. Tax
Incl. Tax
Description
This current transformer, tropicalised for busbar, has a line rated current of 4000 A and a secondary current rating of 5 A. This current transformer do have a 55 mm x 128 mm opening. Compatible with a single output for bar: 127 mm x 52 mm. Burden and accuracy class as follows: class 0.5 maximum power: 30 VA, class 1 maximum power: 50 VA.
Product Details
Weight (in Kg) | 1.246 |
---|---|
Net weight | 1.282 kg |
Product or Component Type | current transformer |
[In] Rated Current | 4000 A |
Electrical Insulation Class | class B |
Dynamic Withstand Current | 2.5 Ith |
Current Transformer Ratio | 4000/5 |
Maximum Safety Factor | 5 |
Sealing | with |
[Ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
[IP] Degree of Protection | IP20 |
Ambient air temperature for operation | -25-50 °C |
Standards | VDE 0414 IEC 61869-2 |
Product Certifications | CE EAC |
Accuracy Class | class 0.5 at 30 VA class 1 at 50 VA |
Depth | 40 mm frame: 87 mm total: |
Height | 160 mm outside: 128 mm inner: |
Range of Product | PowerLogic CT |
width | 125 mm outside: 55 mm inner: |
Current Transformer Type | tropicalised for busbar |
Opening of bars | 127 x 52 |
Range | PowerLogic |
Compatibility code | DC |
Mounting support | busbar |
Relative humidity | 0-95 % |
[ui] Rated Insulation Voltage | 3 kV |
[Uimp] rated impulse withstand voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 60 kA |
Brand | Schneider Electric |