Schneider Electric Current transformer TI tropicalised 2000 5 double output for bars 38x127

METSECT5DB200
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Current transformer TI tropicalised 2500 5 double output for bars 38x127
METSECT5DB250

In stock

Description

This current transformer, tropicalised for busbar, has a line rated current of 2000 A and a secondary current rating of 5 A. This current transformer do have a 38 mm x 127 mm opening. Compatible with a single output for bar: 127 mm x 38 mm. Burden and accuracy class as follows: class 0.5 maximum power: 15 VA, class 1 maximum power: 20 VA.

Product Details

Weight (in Kg) 0.726
Net weight 0.91 kg
Product or Component Type current transformer
[In] Rated Current 2000 A
Electrical Insulation Class class B
Dynamic Withstand Current 2.5 Ith
Current Transformer Ratio 2000/5
Maximum Safety Factor 5
Sealing with
[Ue] Rated Operational Voltage < 720 V AC 50/60 Hz
[IP] Degree of Protection IP20
Ambient air temperature for operation -25-50 °C
Standards VDE 0414
IEC 61869-2
Product Certifications CE
EAC
Accuracy Class class 0.5 at 15 VA
class 1 at 20 VA
Depth 40 mm frame:
78.4 mm total:
Height 127 mm inner:
160 mm outside:
Range of Product PowerLogic CT
width 38 mm inner:
99 mm outside:
Current Transformer Type tropicalised for busbar
Opening of bars 127 x 38
Range PowerLogic
Compatibility code DB
Mounting support busbar
Relative humidity 0-95 %
[ui] Rated Insulation Voltage 3 kV
[Uimp] rated impulse withstand voltage 3 kV
[Ith] Conventional Free Air Thermal Current 60 kA
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Current transformer TI tropicalised 2000 5 double output for bars 38x127
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.