
calcActive())">
Current transformer TI tropicalised 1500 5 double output for bars 32x65
METSECT5DA150
Rp 1.562.936
Rp 925.023
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSECT5DA150
Current transformer TI tropicalised 1500 5 double output for bars 32x65
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Current transformer TI tropicalised 1500 5 double output for bars 32x65
Rp 1.562.936
Rp 925.023
Description
This current transformer, tropicalised for busbar, has a line rated current of 1500 A and a secondary current rating of 5 A. This current transformer do have a 65 mm x 32 mm opening. Compatible with a single output for bar: 65 mm x 32 mm. Burden and accuracy class as follows: class 0.5 maximum power: 20 VA, class 1 maximum power: 25 VA.
Product Details
Weight (in Kg) | 0.659 |
---|---|
Net weight | 0.666 kg |
Product or Component Type | current transformer |
[In] Rated Current | 1500 A |
Electrical Insulation Class | class B |
Dynamic Withstand Current | 2.5 Ith |
Current Transformer Ratio | 1500/5 |
Maximum Safety Factor | 5 |
Sealing | with |
[Ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
[IP] Degree of Protection | IP20 |
Ambient air temperature for operation | -25-50 °C |
Standards | VDE 0414 IEC 61869-2 |
Product Certifications | EAC CE |
Accuracy Class | class 0.5 at 20 VA class 1 at 25 VA |
Depth | 40 mm frame: 87 mm total: |
Height | 94 mm outside: 32 mm inner: |
Range of Product | PowerLogic CT |
width | 90 mm outside: 65 mm inner: |
Current Transformer Type | tropicalised for busbar |
Opening of bars | 65 x 32 |
Range | PowerLogic |
Compatibility code | DA |
Mounting support | busbar |
Relative humidity | 0-95 % |
[ui] Rated Insulation Voltage | 3 kV |
[Uimp] rated impulse withstand voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 60 kA |
Brand | Schneider Electric |
Height | 10.5 |
Length | 10 |
Width | 9.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account