
Current transformer TI PowerLogic Split Core Current Transformer - Type HD, for cable - 0500A / 5A
Description
This current transformer, standard for cable, has a line rated current of 500 A and a secondary current rating of 5 A. This current transformer allow a maximum cable outer diameter of 27 mm. Burden and accuracy class as follows: class 0.5 maximum power: 1 VA.
Product Details
Weight (in Kg) | 0.3 |
---|---|
Product or Component Type | current transformer |
[In] Rated Current | 500 A |
Electrical Insulation Class | class E |
Diameter | 27 mm inner: |
Cable Outer Diameter | 27.9 mm |
Current Transformer Ratio | 500/5 |
Maximum Safety Factor | 5 |
[Ue] Rated Operational Voltage | < 720 V 50 Hz |
Connections Terminals | cable 2 cable(s) 0.5-1.5 mm² 0.5 m |
Ambient air temperature for operation | -5-50 °C |
Standards | DIN EN 60044-1 DIN EN 61869-1 DIN EN 61869-2 VDE 0414 |
Accuracy Class | class 0.5 at 1 VA |
Depth | 59 mm |
Height | 79.5 mm outside: |
width | 49 mm outside: |
Current Transformer Type | standard for cable split core |
Range | PowerLogic |
Ambient air temperature for storage | -25-70 °C |
[ui] Rated Insulation Voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 600 A |
Permissible Current | 30000 A during 1 s |
Brand | Schneider Electric |