Schneider Electric Current transformer TI PowerLogic Split Core Current Transformer - Type HA, for cable - 0200A / 5A

METSECT5HA020
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This current transformer, standard for cable, has a line rated current of 200 A and a secondary current rating of 5 A. This current transformer allow a maximum cable outer diameter of 18.4 mm. Burden and accuracy class as follows: class 1 maximum power: 1.5 VA.

Product Details

Weight (in Kg) 0.324
Product or Component Type current transformer
[In] Rated Current 200 A
Electrical Insulation Class class E
Diameter 18.4 mm inner:
Cable Outer Diameter 18.4 mm
Current Transformer Ratio 200/5
Maximum Safety Factor 5
[Ue] Rated Operational Voltage < 720 V 50 Hz
Connections Terminals cable 2 cable(s) 0.5-1.5 mm² 0.5 m
Ambient air temperature for operation -5-50 °C
Standards DIN EN 60044-1
DIN EN 61869-1
DIN EN 61869-2
VDE 0414
Accuracy Class class 1 at 1.5 VA
Depth 59 mm
Height 80.1 mm outside:
width 49 mm outside:
Current Transformer Type standard for cable
split core
Range PowerLogic
Ambient air temperature for storage -25-70 °C
[ui] Rated Insulation Voltage 3 kV
[Ith] Conventional Free Air Thermal Current 240 A
Permissible Current 12000 A during 1 s
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Current transformer TI PowerLogic Split Core Current Transformer - Type HA, for cable - 0200A / 5A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.