
Current transformer TI PowerLogic Split Core Current Transformer - Type GJ, for bar - 2000A / 5A
Description
This current transformer, standard for busbar, has a line rated current of 2000 A and a secondary current rating of 5 A. This current transformer do have a 85 mm x 165 mm opening. Compatible with a single output for bar: 80 mm x 160 mm. Burden and accuracy class as follows: class 0.5 maximum power: 10 VA.
Product Details
Weight (in Kg) | 3.746 |
---|---|
Product or Component Type | current transformer |
[In] Rated Current | 2000 A |
Electrical Insulation Class | class E |
Current Transformer Ratio | 2000/5 |
Maximum Safety Factor | 10 |
[Ue] Rated Operational Voltage | < 720 V 50 Hz |
Ambient air temperature for operation | -5-40 °C |
Standards | VDE 0414 DIN 42600-2 DIN EN 61869-1 DIN EN 61869-2 |
Accuracy Class | class 0.5 at 10 VA |
Depth | 79 mm |
Height | 243 mm outside: 165 mm inner: |
width | 195 mm outside: 85 mm inner: |
Current Transformer Type | standard for busbar split core |
Opening of bars | 80 x 160 |
Range | PowerLogic |
Ambient air temperature for storage | -25-70 °C |
Mounting support | DIN rail fastened onto a surface with screws |
[ui] Rated Insulation Voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 2000 A |
Permissible Current | 120000 A during 1 s |
Brand | Schneider Electric |