
Current transformer TI PowerLogic Split Core Current Transformer - Type GG, for bar - 1250A / 5A
Description
This current transformer, standard for busbar, has a line rated current of 1250 A and a secondary current rating of 5 A. This current transformer do have a 85 mm x 125 mm opening. Compatible with a single output for bar: 80 mm x 120 mm. Burden and accuracy class as follows: class 0.5 maximum power: 7.5 VA.
Product Details
Weight (in Kg) | 1.552 |
---|---|
Product or Component Type | current transformer |
[In] Rated Current | 1250 A |
Electrical Insulation Class | class E |
Current Transformer Ratio | 1250/5 |
Maximum Safety Factor | 5 |
[Ue] Rated Operational Voltage | < 720 V 50 Hz |
Ambient air temperature for operation | -5-40 °C |
Standards | VDE 0414 DIN 42600-2 DIN EN 61869-1 DIN EN 61869-2 |
Accuracy Class | class 0.5 at 7.5 VA |
Depth | 58 mm |
Height | 198.15 mm outside: 125 mm inner: |
width | 155 mm outside: 85 mm inner: |
Current Transformer Type | standard for busbar split core |
Opening of bars | 80 x 120 |
Range | PowerLogic |
Ambient air temperature for storage | -25-70 °C |
Mounting support | DIN rail fastened onto a surface with screws |
[ui] Rated Insulation Voltage | 3 kV |
[Ith] Conventional Free Air Thermal Current | 1250 A |
Permissible Current | 75000 A during 1 s |
Brand | Schneider Electric |