
Control station, Harmony XALD, XALK, plastic, yellow lid, 1 red mushroom push button 40mm, turn to release, 2NC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Control station, Harmony XALD, XALK, plastic, yellow lid, 1 red mushroom push button 40mm, turn to release, 2NC
Incl. Tax
Incl. Tax
Description
This Harmony XALK yellow (RAL1021) control station is ideal for a clearly visible emergency shutdown of any machine. This yellow control station enables machine builders to easily add control and signalling functionality on their machines, with permanent modifications or damage to their machine body. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It offers emergency stop and emergency switching off functions. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments.
Product Details
Net weight | 0.194 kg |
---|---|
Product Or Component Type | complete control station |
Material | polycarbonate |
Contact Operation | slow-break |
Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4 λ < 10exp(-8) at 17 V, 5 mA conforming to EN/IEC 60947-5-4 |
Colour of Cover | yellow (RAL 1021) |
Mechanical Durability | 300000 cycles |
Nema Degree of Protection | NEMA 13 NEMA 4X |
Contacts Material | silver alloy (Ag/Ni) |
Operator Profile | 1 mushroom head push-button |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Reset | turn to release |
Shape Of Screw Head | cross compatible with Philips no 1 screwdriver cross compatible with pozidriv No 1 screwdriver slotted compatible with flat Ø 4 mm screwdriver slotted compatible with flat Ø 5.5 mm screwdriver |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Colour Of Base Of Enclosure | light grey (RAL 7035) |
Control Station Application | emergency stop function emergency switching off function |
IK Degree Of Protection | IK03 conforming to EN 50102 |
Operating Force | 44 N |
Operating Travel | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) |
Operators Description | red unmarked 2 NC |
Resistance To High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Material | polycarbonate |
Ambient air temperature for operation | -40-70 °C |
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | XALK |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
Device short name | XALK |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XALK |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14 EN/IEC 60204-1 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 EN/ISO 13850 IEC 60364-5-53 JIS C 4520 UL 508 |
Tightening Torque | 0.8-1.2 N.m conforming to EN/IEC 60947-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
[Ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Product destination | for XB5 Ø 22 mm control and signalling units |
Cable entry | 1 knock-out for cable entry 0-14 mm 2 knock-outs for Pg 13 cable gland and ISO M20 0-12 mm |
Length | 40 |
30 | |
Brand | Schneider Electric |
Product Hover Image | /x/a/xalk178f.jpg |