
contactor TeSys LC1-DF 12.5 kVAr - coil 220 V AC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
contactor TeSys LC1-DF 12.5 kVAr - coil 220 V AC
Incl. Tax
Incl. Tax
Description
TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 12.5kVAR@400V 50Hz (21kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).
Product Details
Weight (in Kg) | 0.54 |
---|---|
Net weight | 0.53 kg |
auxiliary contacts type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
Pole Contact Composition | 3 NO |
Product Or Component Type | capacitor duty contactor |
Poles Description | 3P |
Auxiliary Contact Composition | 1 NO + 2 NC instantaneous |
Contactor Application | power factor correction |
[IP] Degree of Protection | IP20 front face conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: solid power circuit: screw clamp terminals 2 1.5-4 mm² - cable stiffness: solid power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 2 1.5-4 mm² - cable stiffness: flexible with cable end |
Ambient air temperature for operation | -5-60 °C |
Range of Product | TeSys D TeSys Deca |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals power circuit: 1.7 N.m - on screw clamp terminals |
Standards | EN/IEC 60947-1 EN/IEC 60947-4-1 IEC 60335-1 |
Product Certifications | IECEE CB Scheme UKCA |
Mounting support | DIN rail plate |
Control Circuit Type | AC at 50/60 Hz |
Electrical Durability | 300000 cycles at Ue 400 V 200000 cycles at Ue 690 V |
Maximum Operating Rate | 240 cyc/h |
Reactive Power Rating | 7 kvar at 230-230 V AC 50 Hz 60 °C 12.5 kvar at 400-400 V AC 50 Hz 60 °C 13 kvar at 440-440 V AC 50 Hz 60 °C 21 kvar at 690-690 V AC 50 Hz 60 °C |
Device short name | LC1DFK |
Depth | 121 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 115 mm |
width | 45 mm |
Utilisation category | AC-6b |
Operating altitude | 0...3000 m |
Compatibility code | LC1D |
Device Application | control |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[Ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
Brand | Schneider Electric |