
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 230VAC 50/60Hz coil
Description
Product Details
Net weight | 0.86 kg |
---|---|
Product or Component Type | contactor |
[Uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
auxiliary contacts type | Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Pole Contact Composition | 3 NO |
Mechanical Durability | 6 Mcycles |
Protective Treatment | TH conforming to IEC 60068-2-30 |
Insulation Resistance | > 10 MOhm for signalling circuit |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Poles Description | 3P |
Average Impedance | 1.5 mOhm - Ith 80 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Contact Compatibility | M2 |
Contactor Application | Resistive load Motor control |
Permissible Ambient Air Temperature Around The Device | -40…60 °C 60…70 °C with derating |
Protective Cover | With |
Signalling Circuit Frequency | 25...400 Hz |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV conforming to IEC 60947 |
Irms Rated Making Capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1 1000 A at 440 V for power circuit conforming to IEC 60947 |
Range of Product | TeSys Deca |
Tightening Torque | Control circuit: 1.7 N.m - on EverLink BTR screw connectors - with screwdriver flat Ø 6 mm Control circuit: 1.7 N.m - on EverLink BTR screw connectors - with screwdriver Philips No 2 |
Standards | CSA C22.2 No 14 EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 UL 508 IEC 60335-1 |
Product Certifications | UL
GOST CSA CCC |
Mechanical Robustness | Vibrations contactor open (2 Gn, 5...300 Hz) Vibrations contactor closed (4 Gn, 5...300 Hz) Shocks contactor closed (15 Gn for 11 ms) Shocks contactor open (10 Gn for 11 ms) |
[Ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit 80 A (at 60 °C) for power circuit |
[ui] Rated Insulation Voltage | Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified Signalling circuit: 690 V conforming to IEC 60947-1 Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified Power circuit: 690 V conforming to IEC 60947-4-1 |
Associated Fuse Rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 125 A gG at <= 690 V coordination type 1 for power circuit 125 A gG at <= 690 V coordination type 2 for power circuit |
Mounting support | Rail Plate |
Control Circuit Type | AC at 50/60 Hz standard |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz 0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz 1...1.1 Uc (60…70 °C):operational AC 50/60 Hz |
Electrical Durability | 1.4 Mcycles 80 A AC-1 at Ue <= 440 V 1.45 Mcycles 65 A AC-3 at Ue <= 440 V 1.45 Mcycles 65 A AC-3e at Ue <= 440 V |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Heat Dissipation | 4…5 W at 50/60 Hz |
Hold-In Power Consumption In VA | 13 VA 60 Hz cos phi 0.3 (at 20 °C) 15 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 140 VA 60 Hz cos phi 0.75 (at 20 °C)
160 VA 50 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Motor Power Kw | 11 kW at 400 V AC 50/60 Hz (AC-4) 18.5 kW at 220...230 V AC 50/60 Hz (AC-3) 30 kW at 380...400 V AC 50/60 Hz (AC-3) 37 kW at 500 V AC 50/60 Hz (AC-3) 37 kW at 660...690 V AC 50/60 Hz (AC-3) |
Operating Time | 4...19 ms opening 12...26 ms closing |
Power Dissipation Per Pole | 9.6 W AC-1 6.3 W AC-3 6.3 W AC-3e |
Rated Breaking Capacity | 1000 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 520 A 40 °C - 10 s for power circuit
900 A 40 °C - 1 s for power circuit 110 A 40 °C - 10 min for power circuit 260 A 40 °C - 1 min for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
Flame Retardance | V1 conforming to UL 94 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Climatic Withstand | Conforming to IACS E10 exposure to damp heat conforming to IEC 60947-1 Annex Q category D exposure to damp heat |
Coil Technology | Without built-in suppressor module |
Motor Power Hp | 40 hp at 460/480 V AC 50/60 Hz for 3 phases motors
5 hp at 115 V AC 50/60 Hz for 1 phase motors 10 hp at 230/240 V AC 50/60 Hz for 1 phase motors 20 hp at 200/208 V AC 50/60 Hz for 3 phases motors 20 hp at 230/240 V AC 50/60 Hz for 3 phases motors 50 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
Device short name | LC1D |
Depth | 120 mm |
Height | 122 mm |
Overvoltage Category | III |
width | 55 mm |
Pollution degree | 3 |
Utilisation category | AC-4 AC-1 AC-3 AC-3e |
Operating altitude | 0...3000 m |
Non-Overlap Time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Range | TeSys TeSys Deca |
Connections - Terminals | Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end |
IP degree of protection | IP20 front face conforming to IEC 60529 |
[Ue] Rated Operational Voltage | Power circuit: <= 690 V AC 25...400 Hz Power circuit: <= 300 V DC |
Brand | Schneider Electric |
Product Hover Image | /l/c/lc1d65ap7_image_1500x1500.jpg |