Complete joystick controller, Harmony XB5, 22 mm XD2 +OPTIONS

XD2GA8441
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This complete joystick controller is part of the range Harmony XD. It features 4 directions with two NO contacts per direction and screw connection type. It is easily installed into a standard 22mm diameter cut-out or enclosures types XAL, XAM and XAP. It is designed for control of small materials, handling equipment, elevating work platforms, fork-lift trucks, etc. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66.

Product Details

Length 14.2
Width 9.4
Height 9.2

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account