
Compact NSXm undervoltage release (spring) MN - 208...240 V AC 60Hz - 220…240 50Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSXm undervoltage release (spring) MN - 208...240 V AC 60Hz - 220…240 50Hz
Incl. Tax
Incl. Tax
Description
This standard MN undervoltage release is used on Compact NSXm and PowerPact B devices. This auxiliary is used for emergency off or failsafe remote tripping applications. It is a one click spring type auxiliary for quick and easy installation, visible from the front face of the device. This MN auxiliary has a 220/240 VAC 50Hz or 208/240 VAC 60Hz rated voltage. It trips the circuit breaker when the control voltage drops below 35% of its rated value. It complies with IEC 60947-2 standard. Compact NSXm and PowerPact B embed either 1 MN or 1 MX coil.
Product Details
Weight (in Kg) | 0.062 |
---|---|
Product or Component Type | voltage release |
Control Type | standard |
Length | 8.5 |
[Uc] Control Circuit Voltage | 220...240 V AC 50 Hz 208...240 V AC 60 Hz |
Device Application | control |
Range of Product | ComPacT NSXm new generation |
Device short name | MN |
Range | ComPact |
Range Compatibility | ComPacT NSXm new generation ComPact NSXm PowerPact B |
Threshold tripping voltage | 0.35...0.7 x Un opening 0.85 x Un closing |
Voltage release type | opening coil undervoltage release |
Response time | < 50 ms |
Auxiliary connection terminal | spring |
Brand | Schneider Electric |