Schneider Electric Compact NSXm spreader set - 35 mm pitch - 4 poles
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Compact NSXm spreader set - 35 mm pitch - 4 poles
Incl. Tax
Incl. Tax
Description
It is a set of 4 spreaders used to increase the pitch between the poles from 21 mm to 35 mm. It is used on compact NSXm and PowerPact B devices. Bares and cable lugs are attached to the end of the spreaders. These accessories are supplied with M8 screws for power connection and 3 interphase barriers.
Product Details
Weight (in Kg) | 0.245 |
---|---|
Product or Component Type | spreader |
Quantity Per Set | set of 1 |
Mounting Mode | fixed |
Length | 40 |
Conductor Material | copper |
Connections Terminals | crimp lug (upstream) crimp lug (downstream) |
Poles description | 4P |
Range of Product | ComPact NSXm |
Connection pitch | 35 mm |
Range | ComPact |
Range Compatibility | PowerPact B ComPact NSXm |
Tightening Torque | 9-9 N.m upstream 9-9 N.m downstream |
Location Of Connection | upstream downstream |
Accessory / separate part type | connection accessories |
Provided equipment | interphase barriers |
Brand | Schneider Electric |