Schneider Electric Compact NSXm shunt trip (spring) MX - 48 V AC 50/60Hz - 48 V DC

LV426842
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This standard MX shunt trip is used on Compact NSXm and PowerPact B devices. This auxiliary is used for emergency off or failsafe remote opening applications. It is a one click spring type auxiliary for quick and easy installation, visible from the front face of the device. This MX auxiliary has a 48 VAC 50/60Hz or 48VDC rated voltage. It trips the circuit breaker when the control voltage rises above 70% of its rated value. It complies with IEC 60947-2 standard. Compact NSXm and PowerPact B embed either 1 MN or 1 MX coil.

Product Details

Weight (in Kg) 0.064
Product or Component Type voltage release
Control Type standard
[Uc] Control Circuit Voltage 48 V AC 50/60 Hz
48 V DC
Device Application control
Range of Product ComPacT NSXm new generation
Device short name MX
Range ComPact
Range Compatibility ComPacT NSXm new generation
ComPact NSXm
PowerPact B
Threshold tripping voltage 0.7 Un opening
Voltage release type opening coil
shunt trip release
Response time < 50 ms
Control signal type maintained
impulse
Auxiliary connection terminal spring
Impulse Duration >= 20 ms
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Compact NSXm shunt trip (spring) MX - 48 V AC 50/60Hz - 48 V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.