
Compact NSXm shunt trip (spring) MX - 24 V AC 50/60Hz - 24 V DC
Description
This standard MX shunt trip is used on Compact NSXm and PowerPact B devices. This auxiliary is used for emergency off or failsafe remote opening applications. It is a one click spring type auxiliary for quick and easy installation, visible from the front face of the device. This MX auxiliary has a 24 VAC 50/60Hz or 24VDC rated voltage. It trips the circuit breaker when the control voltage rises above 70% of its rated value. It complies with IEC 60947-2 standard. Compact NSXm and PowerPact B embed either 1 MN or 1 MX coil.
Product Details
Weight (in Kg) | 0.036 |
---|---|
Product or Component Type | voltage release |
Control Type | standard |
Length | 40 |
[Uc] Control Circuit Voltage | 24 V AC 50/60 Hz 24 V DC |
Device Application | control |
Range of Product | ComPacT NSXm new generation |
Device short name | MX |
Range | ComPact |
Range Compatibility | ComPacT NSXm new generation ComPact NSXm PowerPact B |
Threshold tripping voltage | 0.7 Un opening |
Voltage release type | opening coil shunt trip release |
Response time | < 50 ms |
Control signal type | impulse maintained |
Auxiliary connection terminal | spring |
Impulse Duration | >= 20 ms |
Brand | Schneider Electric |