Schneider Electric Compact NSXm Long terminal shield - insulation accessory for 3P
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Compact NSXm Long terminal shield - insulation accessory for 3P
Incl. Tax
Incl. Tax
Description
It is a long terminal shield for 3 poles Compact NSXm and PowerPact B devices. It is designed for protection against direct contact with power circuit The long terminal shield is used for connection with cables or insulated bares. It can be mounted upstream and downstream the circuit breaker. This part provides IP 40 degree of protection and IK 07 mechanical impact protection. It can be mounted after the product installation and can be removed and put in place even if there are auxiliary wires.
Product Details
Weight (in Kg) | 0.095 |
---|---|
Product or Component Type | long terminal shield |
Quantity Per Set | set of 1 |
Length | 40 |
Poles description | 3P |
Range of Product | ComPact NSXm |
Connection pitch | 35 mm |
Range | PowerPact |
Range Compatibility | ComPact NSXm PowerPact B |
Location Of Connection | upstream downstream |
IP degree of protection | IP40 conforming to IEC 60529 |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |