
Compact NSXm Fixed lock ON and OFF - for circuit breaker and switch
Description
It is a fixed toggle padlocking device for Compact NSXm and PowerPact B circuit breakers. It can receive up to three padlocks with diameter of 5 to 8 mm and is used to lock the device in OFF or ON position. Locking in the OFF position ensures isolation as per IEC 60947-2.
Product Details
Weight (in Kg) | 0.059 |
---|---|
Product or Component Type | padlocking device |
Key Locking Position | in front |
Keylock Destination | toggle |
Mounting Mode | fixed |
Length | 0 |
Number Of Locks | 3 |
Range of Product | ComPact NSXm |
Device short name | locking for 1 to 3 padlocks |
Range | ComPact |
Range Compatibility | PowerPact B ComPact NSXm |
Locking options description | locks On or Off fixed |
Accessory / separate part type | keylock accessories |
Brand | Schneider Electric |