Schneider Electric Compact NSX long terminal shield - 3P - 630 A max - pitch 45 mm
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Compact NSX long terminal shield - 3P - 630 A max - pitch 45 mm
Incl. Tax
Incl. Tax
Description
This is an insulation accessory for 3 poles Compact NSX 400/630 or EasyPact CVS 400/630. This long terminal shield protects against direct contact with power circuit It is used for front connection with cables or insulated bars. It can be mounted upstream and downstream of fixed, plug-in or withdrawable devices. It allows to reach the clearance distance requested by IEC 60947-2 standard. The pitch is 45mm. It provides IP40 degree of protection and IK07 mechanical impact protection.
Product Details
Weight (in Kg) | 0.251 |
---|---|
Product or Component Type | long terminal shield |
Quantity Per Set | 1 |
Length | 40 |
Poles description | 3P |
Range of Product | ComPact NSX400...630 |
Connection pitch | 45 mm |
Range | ComPact |
Range Compatibility | ComPact NSX400 ComPact NSX630 EasyPact CVS400 EasyPact CVS630 PowerPact L |
Compatibility code | terminal shields |
IP degree of protection | IP40 |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |