
Compact NSX <630 time delay relay - for voltage release MN - 220..240 V AC - 50/60Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 time delay relay - for voltage release MN - 220..240 V AC - 50/60Hz
Incl. Tax
Incl. Tax
Description
time delay relay - for voltage release MN - 220..240 V AC - 50/60Hz
Product Details
Weight (in Kg) | 0.153 |
---|---|
Product or Component Type | time delay relay |
Supply Holding Power | 4.5 VA |
Supply Inrush Power | 200 VA |
Mounting Mode | external mounting |
Length | 9 |
[Uc] Control Circuit Voltage | 220...240 V AC 50/60 Hz |
Device Application | control |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 ComPact NSX100...250 DC ComPact NSX400...630 DC ComPact NSXm |
Device short name | MN delay unit |
Range | ComPact |
Range Compatibility | ComPact NSX PowerPact Multistandard ComPact NSX DC EasyPact CVS ComPact NSXm |
Threshold tripping voltage | 0.35...0.7 x Un opening 0.85 x Un closing |
Voltage release type | undervoltage release |
Response time | <= 200 ms |
Impulse Duration | 200 ms |
Time Delay Range | 200 ms |
Brand | Schneider Electric |