Schneider Electric Compact NSX <630 Telescoping Rotary handle - keylock adaptor - without keylocks
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Compact NSX <630 Telescoping Rotary handle - keylock adaptor - without keylocks
Incl. Tax
Incl. Tax
Description
It's a keylock adapter for rotary handle padlocking system for Compact NSX 100/160/250, PowerPact H/J frames and EasyPact CVS 100/160/250. This adapter has to be used with Ronis or Profalux keylocks (not supplied) to achieve the rotary handle locking.
Product Details
Weight (in Kg) | 0.019 |
---|---|
Product or Component Type | padlocking device |
Key Locking Position | in front |
Keylock Destination | rotary handle |
Length | 40 |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Device short name | rotary handle keylock adaptor |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 PowerPact H PowerPact J |
Accessory / Separate Part Category | keylock accessory |
Locking options description | without keylocks |
Type of keylock | Profalux Ronis |
Brand | Schneider Electric |