
Compact NSX <630 switch-disconnector Compact NSX400NA - 400 A - 3P
Description
This Compact NSX400NA is a complete 3 poles switch disconnector. It is used to control and isolate electrical distribution circuits. It requires an upstream protection. The operational current is 400A at 415VAC 50/60Hz for AC22A and AC23A utilization categories. The operational voltage is 690VAC 50/60Hz. It comes with a variety of optional functions and accessories common with Compact NSX circuit breakers. The dimensions for this 3 poles version are 140mm x 255mm x 110mm. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications.
Product Details
Weight (in Kg) | 5.36 |
---|---|
Net weight | 5.2 kg |
Product or Component Type | switch disconnector |
Control Type | toggle |
[Ie] Rated Operational Current | AC-22A: 400 A AC 50/60 Hz 220...690 V AC-23A: 400 A AC 50/60 Hz 220...690 V |
Ambient air temperature for operation | -35-70 °C |
Mounting Mode | fixed |
Length | 110 |
Mechanical Durability | 15000 cycles conforming to IEC 60947-3 |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Network frequency | 50/60 Hz |
[Icm] Rated Short-Circuit Making Capacity | 330 kA with upstream protection circuit breaker 7.1 kA switch-disconnector alone |
Breaking Capacity Code | NA |
Contact Position Indicator | yes |
Downside Connection | front |
Switch-Disconnector Name | Compact NSX400NA |
Upside Connection | front |
Visible Break | no |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 |
Product Name | ComPact NSX |
Poles description | 3P |
Standards | EN/IEC 60947 UL 508 |
Product Certifications | EAC CCC |
Range of Product | NSX400...630 |
[Ics] Rated service breaking capacity | 1.93 kA during 20 s conforming to IEC 60947-3 5 kA during 1 s conforming to IEC 60947-3 5 kA during 3 s conforming to IEC 60947-3 |
Electrical Durability | AC-22A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3 AC-22A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3 AC-22A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3 AC-22A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3 AC-23A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3 AC-23A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3 AC-23A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3 AC-23A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3 |
Connection pitch | 45 mm |
Device short name | Compact NSX400NA |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Range | ComPact |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Height | 255 mm |
Depth | 110 mm |
width | 140 mm |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-3 |
Ambient air temperature for storage | -55-85 °C |
Compatibility code | NSX400 |
Electrical Shock Protection Class | class II |
IP degree of protection | IP40 conforming to IEC 60529 |
Suitability for isolation | yes conforming to EN 60947-3 yes conforming to IEC 60947-3 |
[Ith] Conventional Free Air Thermal Current | 400 A at 60 °C |
Brand | Schneider Electric |