
Compact NSX <630 switch-disconnector Compact NSX250NA - 250 A - 3P
Description
This Compact NSX250NA is a complete 3 poles switch disconnector. It is used to control and isolate electrical distribution circuits. It requires an upstream protection. The operational current is 250A at 415VAC 50/60Hz for AC22A and AC23A utilization categories. The operational voltage is 690VAC 50/60Hz. It comes with a variety of optional functions and accessories common with Compact NSX circuit breakers. The dimensions for this 3 poles version are 105mm x 161mm x 86mm. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications.
Product Details
Weight (in Kg) | 1.971 |
---|---|
Net weight | 1.8 kg |
Product or Component Type | switch disconnector |
Control Type | toggle |
[Ie] Rated Operational Current | AC-22A: 250 A AC 50/60 Hz 220...690 V AC-23A: 250 A AC 50/60 Hz 220...690 V DC-22A: 250 A DC 250 V 1 pole DC-22A: 250 A DC 500 V 2 poles in series DC-23A: 250 A DC 250 V 1 pole DC-23A: 250 A DC 500 V 2 poles in series |
Ambient air temperature for operation | -35-70 °C |
Mounting Mode | fixed |
Length | 86 |
Mechanical Durability | 20000 cycles conforming to IEC 60947-3 |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Network frequency | 50/60 Hz |
[Icm] Rated Short-Circuit Making Capacity | 330 kA with upstream protection circuit breaker 4.9 kA switch-disconnector alone |
Breaking Capacity Code | NA |
Contact Position Indicator | yes |
Downside Connection | front |
Switch-Disconnector Name | Compact NSX250NA |
Upside Connection | front |
Visible Break | no |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 750 V DC 3 poles in series conforming to IEC 60947-3 500 V DC 2 poles in series conforming to IEC 60947-3 250 V DC 1 pole conforming to IEC 60947-3 |
Product Name | ComPact NSX |
Poles description | 3P |
Standards | EN/IEC 60947 UL 508 |
Product Certifications | EAC CCC |
Range of Product | NSX100...250 |
[Ics] Rated service breaking capacity | 1.35 kA during 20 s conforming to IEC 60947-3 3.5 kA during 1 s conforming to IEC 60947-3 3.5 kA during 3 s conforming to IEC 60947-3 |
Electrical Durability | AC-22A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3 AC-22A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3 AC-23A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3 AC-23A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3 AC-22A: 15000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3 AC-22A: 3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3 AC-22A: 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3 AC-22A: 7500 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3 AC-23A: 15000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3 AC-23A: 3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3 AC-23A: 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3 AC-23A: 7500 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3 |
Connection pitch | 35 mm |
Device short name | Compact NSX250NA |
Network type | AC DC |
Pollution degree | 3 conforming to IEC 60664-1 |
Range | ComPact |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Height | 161 mm |
Depth | 86 mm |
width | 105 mm |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-3 |
Ambient air temperature for storage | -55-85 °C |
Compatibility code | NSX250 |
Electrical Shock Protection Class | class II |
IP degree of protection | IP40 conforming to IEC 60529 |
Suitability for isolation | yes conforming to EN 60947-3 yes conforming to IEC 60947-3 |
[Ith] Conventional Free Air Thermal Current | 250 A at 60 °C |
Brand | Schneider Electric |