
Compact NSX <630 spreader set - 45 mm pitch - flat connection - 4 poles
Description
These accessories are spreaders for 3 poles Compact NSX 100/160/250 and EasyPact CVS 100/160/250. They are screwed to the circuit-breaker terminals to increase the pitch between poles from 35mm to 45mm. The rated current is up to 250 A. These spreaders are supplied with flexible interphase barriers for insulation reinforcement. They are sold by set of 4 parts.
Product Details
Weight (in Kg) | 0.2905 |
---|---|
Product or Component Type | spreader |
Quantity Per Set | 4 |
Length | 22.5 |
Poles description | 4P |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Connection pitch | 45 mm |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 INS250 Compact INV100...250 |
Accessory / Separate Part Category | connection accessory |
Mounting position | straight |
Brand | Schneider Electric |