
Compact NSX <630 shunt trip voltage release MX - 250 V DC
Description
This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 250 VDC. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
Weight (in Kg) | 0.116 |
---|---|
Product or Component Type | voltage release |
Supply Inrush Power | 10 W |
Length | 7 |
[Uc] Control Circuit Voltage | 250 V DC |
Device Application | control |
Range of Product | ComPact NSX100...250 ComPacT NSX100...250 new generation ComPact NSX400...630 ComPacT NSX400...630 new generation ComPact NSX100...250 DC ComPacT NSX100...250 DC new generation ComPact NSX100...250 DC PV ComPacT NSX100...250 DC PV new generation ComPact NSX400...630 DC ComPacT NSX400...630 DC new generation ComPact NSX400...630 DC PV ComPacT NSX400...630 DC PV new generation |
Device short name | MX |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation ComPacT NSX DC new generation ComPact NSX ComPact NSX DC EasyPact CVS PowerPact Multistandard |
Threshold tripping voltage | 0.7...1.1 x Un opening |
Voltage release type | opening coil shunt trip release |
Response time | 50 ms |
Control signal type | maintained impulse |
Auxiliary connection terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Wire stripping length | 7 mm |
Impulse Duration | >= 20 ms |
Brand | Schneider Electric |