
Compact NSX <630 plug-in base kit - 4 poles - for NSX400..630
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 plug-in base kit - 4 poles - for NSX400..630
Incl. Tax
Incl. Tax
Description
This is a plug-in kit for 4 poles Compact NSX 400/630 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV432517), 4 power connections (LV432518), 2 short terminal shields (LV432592) and a safety trip interlock (LV432520). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Product Details
Weight (in Kg) | 4.911 |
---|---|
Product or Component Type | plug-in kit |
Mounting Mode | plug-in |
Length | 60 |
Earth-Leakage Protection | without |
Poles description | 4P |
Range of Product | ComPact NSX400...630 ComPact NSX400...630 DC |
Range | ComPact |
Range Compatibility | ComPact NSX400 ComPact NSX630 Compact NSX400 DC Compact NSX630 DC |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |