
Compact NSX <630 plug-in base kit - 4 poles - for NSX100..250
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 plug-in base kit - 4 poles - for NSX100..250
Incl. Tax
Incl. Tax
Description
This is a plug-in kit for 4 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429267), 4 power connections (LV429268), 2 short terminal shields (LV429516) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Product Details
Weight (in Kg) | 2.148 |
---|---|
Product or Component Type | plug-in kit |
Mounting Mode | plug-in |
Length | 39.3 |
Earth-Leakage Protection | without |
Poles description | 4P |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |