
Compact NSX <630 Open door shaft operator - for circuit breaker and switch
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 Open door shaft operator - for circuit breaker and switch
Incl. Tax
Incl. Tax
Description
This is an open door shaft operator accessory for extended rotary handle. This accessory is compatible with Compact NSXm, Compact NSX and PowerPact B products. It is used to operate the device when the switchboard door is open. This accessory complies with UL 508A standard.
Product Details
Weight (in Kg) | 0.06 |
---|---|
Product or Component Type | open door shaft operator |
Length | 40 |
Rotary Handle Mounting Style | extended |
Standards | NFPA 79/UL 508 |
Range of Product | ComPact NSXm |
Range | ComPact |
Range Compatibility | PowerPact B ComPact NSXm TeSys GV4 TeSys BV4 PowerPact H PowerPact J PowerPact L ComPact NSX |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |