
Compact NSX <630 motor-mechanism - MT100/160 - SDE adaptor - 208..277 V 60Hz / 220..240 V 50/60Hz
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX <630 motor-mechanism - MT100/160 - SDE adaptor - 208..277 V 60Hz / 220..240 V 50/60Hz
Incl. Tax
Incl. Tax
Description
This is a standard motor mechanism for Compact NSX 100/160 and PowerPact Multistandard H frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 220VAC to 240VAC 50/60Hz or 208VAC to 277VAC 60Hz. The consumption is less than 500VA. Padlocking of the device remains possible. The motor mechanism is supplied with SDE adapter.
Product Details
Weight (in Kg) | 1.39 |
---|---|
Product or Component Type | motor mechanism |
Control Type | standard |
Maximum Operating Frequency | 4 per minute |
Mounting Mode | fixed |
Length | 17 |
[Uc] Control Circuit Voltage | 208...277 V AC 60 Hz 220...240 V AC 50/60 Hz |
Device Application | automatic spring charging |
Range of Product | ComPacT NSX100...250 new generation ComPacT NSX100...250 DC new generation ComPact NSX100...250 ComPact NSX100...250 DC |
Device short name | MT250 |
Range | ComPacT |
Range Compatibility | ComPacT NSX100 new generation ComPacT NSX160 new generation ComPact NSX100 ComPact NSX160 ComPacT NSX DC new generation NSX100 DC ComPacT NSX DC new generation NSX160 DC Compact NSX100 DC Compact NSX160 DC PowerPact Multistandard EasyPact CVS250 PowerPact J PowerPact H |
Response time | < 700 ms open < 80 ms closed |
Control signal type | impulse maintained |
Locking options description | padlocking in OFF position 1 to 3 padlocks Ø 5 to Ø 8 |
Maximum power consumption in VA | 500 VA closing 500 VA opening |
Provided equipment | SDE adaptor |
Brand | Schneider Electric |