
Compact NSX <630 mechanical interlocking for devices with toggle - 100...250 A
Description
It is a mechanical interlocking system for two Compact NSX 100/160/250 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Product Details
Weight (in Kg) | 0.22 |
---|---|
Product or Component Type | mechanical interlock |
Control Type | toggle |
Source-Changeover Interlock | mechanical interlocking |
Mounting Mode | fixed |
Length | 40 |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 |
Accessory / Separate Part Category | interlocking accessory |
Brand | Schneider Electric |