calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Compact NSX <630 mechanical interlocking for devices with rotary handle - 400...630 A
- Description
- Specifications
- Documents
- Reviews
Description
It is a mechanical interlocking system for two Compact NSX 400/630 devices with rotary handles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm).
Overview
| Weight (in Kg) | 0.741 |
|---|---|
| Product or Component Type | mechanical interlock |
| Control Type | rotary handle |
| Source-Changeover Interlock | mechanical interlocking |
| Mounting Mode | fixed |
| Length | 43.4 |
| Range of Product | ComPact NSX400...630 ComPact NSX400...630 DC |
| Range | ComPact |
| Range Compatibility | ComPact NSX400 ComPact NSX630 Compact NSX400 DC Compact NSX630 DC EasyPact CVS400 EasyPact CVS630 |
| Accessory / Separate Part Category | interlocking accessory |
| Brand | Schneider Electric |
| Height | 3 |
| Width | 21.4 |
Documents
Reviews
Description
It is a mechanical interlocking system for two Compact NSX 400/630 devices with rotary handles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm).
Overview
| Weight (in Kg) | 0.741 |
|---|---|
| Product or Component Type | mechanical interlock |
| Control Type | rotary handle |
| Source-Changeover Interlock | mechanical interlocking |
| Mounting Mode | fixed |
| Length | 43.4 |
| Range of Product | ComPact NSX400...630 ComPact NSX400...630 DC |
| Range | ComPact |
| Range Compatibility | ComPact NSX400 ComPact NSX630 Compact NSX400 DC Compact NSX630 DC EasyPact CVS400 EasyPact CVS630 |
| Accessory / Separate Part Category | interlocking accessory |
| Brand | Schneider Electric |
| Height | 3 |
| Width | 21.4 |