
Compact NSX <630 long terminal shield - 3 poles - for NSX100..250
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Compact NSX <630 long terminal shield - 3 poles - for NSX100..250
Description
This is an insulation accessory for 3 poles Compact NSX 100/160/250 or EasyPact CVS 100/160/250. This long terminal shield protects against direct contact with power circuit It is used for front connection with cables or insulated bars. It can be mounted upstream and downstream of fixed, plug-in or withdrawable devices. It allows to reach the clearance distance requested by IEC 60947-2 standard. The pitch is 35mm. It provides IP40 degree of protection and IK07 mechanical impact protection.
Product Details
Weight (in Kg) | 0.15 |
---|---|
Product or Component Type | long terminal shield |
Quantity Per Set | 1 |
Length | 13 |
Poles description | 3P |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
Connection pitch | 35 mm |
Range | ComPact |
Range Compatibility | ComPact NSX100 ComPact NSX160 ComPact NSX250 Compact NSX100 DC Compact NSX160 DC Compact NSX250 DC EasyPact CVS100 EasyPact CVS160 EasyPact CVS250 |
Compatibility code | terminal shields |
IP degree of protection | IP40 |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |
Height S | 8 |
Width | 9 |