Schneider Electric Compact NSX <630 Fixed Toggle Locking device - lock OFF or ON

LV432631
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This is a padlocking system for fixed Compact NSX 400/630 devices. It allows to lock the device in the open position (OFF) or closed position (ON). The padlocking system can receive up to 3 padlocks (shackle diameter from 5mm to 8mm, not supplied). Locking in the OFF position guarantees isolation as per IEC 61947-2.

Product Details

Weight (in Kg) 0.12
Product or Component Type padlocking device
Key Locking Position in front
Keylock Destination toggle
Mounting Mode fixed
Length 40
Range of Product ComPact NSX400...630
ComPact NSX400...630 DC
Device short name locking for 1 to 3 padlocks
Range ComPact
Range Compatibility ComPact NSX400
ComPact NSX630
Compact NSX400 DC
Compact NSX630 DC
PowerPact L
Locking options description fixed
locks On or Off
without keylocks
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Compact NSX <630 Fixed Toggle Locking device - lock OFF or ON
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.